Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SMC Corporation
Description
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
Bill of material
CS2B125-1
BORE
Bore size
125 mm
MAGNET
Built-in magnet
MOUNTING
Mounting
(B) Basic
THREAD
Port thread type
AUTOSWITCH
Auto switch type
LEAD
Lead wire length
m
NUMBER
Number of auto switches
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
BOOT
Rod boot
TYPE
Copper and fluorine-free
THREAD2
Thread on/off
OMSC1
Heat-resistant specifications
OMSC2
Special port location
OMSC3
Special scraper
OMSC4
Change of trunnion bracket mounting position
OMSC5
Fluororubber seal
OMSC6
Clevis pins with flat washer
OMSC7
Stainless steel
OMSC8
Rod side trunnion
OMSC9
Rod end bracket
SUFFIX
Suffix
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031