Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
IS2761 - Pressure Switch With Indicator Light
Bill of material
IS2761-103L1
MATERIAL
Body material in contact with fluid material
PORT
Port size
POWER
Indicator light power supply
SEMISTANDARD
Scale-plate pressure unit
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031