User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
PA3000 - Automatically Operated Type (Internal Switching Type)/Air Operated Type (External Switching Type)
Bill of material
PA3110-03
MATERIAL1
Material of body wetted areas
MATERIAL2
Diaphragm material
ACTUATION
Actuation
THREAD1
Thread type
PORT
Port size
3/8''
OPTION
Option
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031