User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEYG AC - Electric Actuator/Guide Rod Type AC Servo Motor
Bill of material
LEYG25MS2A-30
ACCURACY
Accuracy
SIZE
Size
25
BEAR
Bearing type
DIRECTION
Motor mounting direction
MOTOR
Motor type
LEAD
Ball screw lead
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
OPTION
Motor option
GUIDE
Guide option
STOP
Stroke option
COM
Comment
-
CABLE
Actuator cable type
LENGTH
Actuator cable length
DRIVER
Driver type
IO
I/O cable length
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D