User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEY_N - Electric Actuator/Rod Type Motorless Type
Bill of material
LEY25NZA-30
ACCURACY
Accuracy
SIZE
Size
25
MOUNT
Mounting style
(-) Ends tapped/Body bottom tapped
DIRECTION
Motor mounting direction
MOTOR
Motor type
LEAD
Ball screw lead
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
DUST
Dust/Drip proof specification
ROD
Rod end thread
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031