User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEY - Electric Actuator/Rod Type
Bill of material
LEY16A-30
SIZE
Size
16
MOUNT
Mounting style
(-) Ends tapped style/ Body bottom tapped style
DIRECTION
Motor mounting direction
MOTOR
Motor type
LEAD
Ball screw lead
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
OPTION
Motor option
ROD
Rod end thread
CABLE
Actuator cable type
LENGTH
Actuator cable length
CONTROLLER
Controller/Driver type
IO
I/O cable length, Communication plug
PROTOCOL
Communication protocol
CMOUNT
Controller/Driver mounting
AXIS
Axis
N/A
CONNECTOR
For DeviceNet Communication plug connector
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.