User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEY_AC - Electric Actuator/Rod Type AC Servo Motor
Bill of material
LEY25S2A-30
ACCURACY
Accuracy
SIZE
Size
25
MOUNT
Mounting style
(-) Ends tapped style/ Body bottom tapped style
DIRECTION
Motor mounting direction
MOTOR
Motor type
LEAD
Ball screw lead
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
DUST
Dust/Drip proof specification
OPTION
Motor option
ROD
Rod end thread
CABLE
Cable type
LENGTH
Cable length
DRIVER
Driver type
IO
I/O cable length
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.