User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LES - Electric Slide Table/Compact Type
Bill of material
LES8RK-30
SIZE
Size
8
SYMMETRIC
Motor mounting position
STROKE
Stroke
30
POS
Table position
Enter value for POS
Table position
mm
cm
inch
ft
MOTOR
Motor type
LEAD
Lead
OPTION
Motor option
BODY
Body option
MOUNT
Mounting (D type only)
CABLE
Actuator cable type
LENGTH
Actuator cable length
CONTROLLER
Controller/Driver type
IO
I/O cable length, Communication plug
PROTOCOL
Communication protocol
CMOUNT
Controller/Driver mounting
AXIS
Axis
N/A
CONNECTOR
For DeviceNet Communication plug connector
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.