Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LER - Electric Rotary Table
Bill of material
LER10K
ACCURACY
Table accuracy
SIZE
Size
10
MRT
Max. rotating torque
N*m
ANGLE
Rotation angle
deg
ENTRY
Motor cable entry
CABLE
Actuator cable type
LENGTH
Actuator cable length
CONTROLLER
Controller/Driver type
IO
I/O cable length, Communication plug
PROTOCOL
Communication protocol
CMOUNT
Controller/Driver mounting
AXIS
Axis
N/A
CONNECTOR
For DeviceNet Communication plug connector
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031