Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEHF - Electric Gripper 2 Finger (F type)
Bill of material
LEHF10K2-16
SIZE
Size
10 mm
LEAD
Lead
(K) Basic
STROKE
Stroke
16 mm
POS
Finger position
mm
Enter value for POS
Finger position
mm
cm
inch
ft
ENTRY
Motor cable entry
CABLE
Actuator cable type
LENGTH
Actuator cable length
CONTROLLER
Controller/Driver type
IO
I/O cable length, Communication plug
PROTOCOL
Communication protocol
AXIS
Axis
N/A
MOUNT
Controller/Driver mounting
CONNECTOR
For DeviceNet Communication plug connector
THREAD
Thread on/off
L
74.6 mm
L1
38.2 mm
L2
36.4 mm
L3
40 mm
L4
25 mm
L5
1.7 mm
L6
30 mm
L7
17 mm
L8
27 mm
L9
17 mm
L10
11 mm
L11
7.0 mm
L12
14 mm
L13
0.8 mm
L14
8.5 +0.05/-0.05
L15
12 mm
DL
4 mm
H1
37.0 mm
H2
30.5 mm
H3
47.5 mm
H4
59.5 mm
H5
62.5 mm
H6
67.5 mm
M1
2xM5x0.8x10
M2
2 x dia 4.2 through hole
M3
4xM4x0.7x7
M4
4xM2.5x0.45x3
T1
dia 3H9 +0.025/0 depth 3
T2
3H9 +0.025/0 depth 3
T3
2 x dia 2H9 +0.025/0 depth 2
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031