User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEFS_N - Electric Actuator Slider Type Ball Screw Drive Motorless Type
Bill of material
LEFS25NZA-50
ACCURACY
Accuracy
SIZE
Size
25 mm
DIRECTION
Mounting position
MOTOR
Motor type
LEAD
Ball screw lead
STROKE
Stroke
mm
POS
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
BRACKET
Auto switch mounting bracket
GREASE
Grease application (Seal band part)
HOLE
Positioning pin hole
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031