User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
LEFB_AC - Electric Actuator Slider Type Belt Drive AC Servo
Bill of material
LEFB25S2S-300
SIZE
Size
25
DIRECTION
Motor mounting direction
MOTOR
Motor type
LEAD
Equivalent to lead
(S) 54mm
STROKE
Stroke
POS
Table position
Enter value for POS
Table position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
OPTION
Motor option
BRACKET
Auto switch mounting bracket
HOLE
Positioning pin hole
CABLE
Actuator cable type
LENGTH
Actuator cable length
DRIVER
Driver type
IO
I/O connector
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D