User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
VT317 - 3 Port Solenoid Valve/Direct Operated Poppet Type
Bill of material
VT317-1GS-02
BODY
Body type
OPTION
Valve option
VOLTAGE
Rated voltage
LEAD
Electrical entry
SUPPRESSOR
Light/Surge voltage suppressor
PORT
Port size
(02) 1/4(8A)
THREAD
Thread type
CE
CE-compliant
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031