User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
VHS400/500 - Residual Relief 3 Port Valve
Bill of material
VHS400-02
BODY
Body size
DIR
Piping direction
TTYPE
Thread type
PORT
Port size
COLOR
Option : Color
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031