User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
VHS2510/3510/4510/5510 - Conforming To OSHA Standard: Pressure Relief 3 Port Valve With Locking Holes(Double action)
Bill of material
VHS2510-01A
SIZE
Body size
2
THREAD1
Thread type
PORT
Port size
MATERIAL
Handle/bonnet material
OPTION1
Bracket
OPTION2
Built in silencer
SPEC1
Semi-standard: Handle color
SPEC2
Semi-standard: Flow direction
SPEC3
Semi-standard: Unit displayed on label
OMSC
Made to order
THREAD2
Thread on/off
SIZEX
2
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031