User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
VH - Hand Valve
Bill of material
VH200-02
SIZE
Body size (Base size)
(2) 1/4 base
PM
Piping/Mounting
FUNCTION
Function
THREAD1
Thread type
PORT
Port size (Nominal size)
SS
Suffix symbol
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031