User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
SFB100 - Clean Gas Filter: Cartridge Type/Straight Style
Bill of material
SFB100-02
MODEL
Model
SFB100-02
RATE
Rate flow rate
45
CONNECTION
Connection
(0) Rc 1/4
FILTRATION1
Filtration area
10
ELEMENT
Element part no
ED301S-X10V
CNSMASSEXACT
Mass
0.15
OMSC
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.