User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
IDH - Thermo-dryer/Refrigerant R134a (HFC)
Bill of material
IDH4-10
SIZE
Size
(4) 400 L/min (ANR) 3.7kw
VOLTAGE
Voltage
COMBINATION
Combination of built-in products
OPTION
Option
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D