User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
ITV1000/2000/3000 - Electro-Pneumatic Regulator
Bill of material
ITV1010-011N
TYPE
Type
(1) 1000 type
PRESSURE
Pressure range
VOLTAGE
Power supply voltage
INPUT
Input signal
OUTPUT
Monitor output
THREAD1
Thread type
PORT
Port size
BRACKET
Bracket
CONNECTOR
Cable connector
UNIT
Pressure display unit
OMSC
Made to order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031