User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
AW-A - Filter Regulator
Bill of material
AW10-M5-A
BODY
Body size
10
THREAD1
Thread type
PORT
Port size
OPTIONA
Mounting
OPTIONB
Float type auto drain
OPTIONC
Pressure gauge
SEMISTANDARDD
Set pressure
SEMISTANDARDE
Bowl
SEMISTANDARDF
Drain port
SEMISTANDARDG
Exhaust mechanism
SEMISTANDARDH
Flow direction
SEMISTANDARDI
Pressure unit
THREAD2
Thread on/off
OMSC
Made to order
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.