User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
Lubricators
Company
SMC Corporation
BODY
Body size
10
THREAD1
Thread type
PORT
Port size
OPTION
Mounting
SEMISTANDARDA
Bowl
SEMISTANDARDB
Lubricant exhaust port
SEMISTANDARDC
Flow direction
SEMISTANDARDD
Pressure unit
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.