User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
AFM-A - Mist Separator
Bill of material
AFM20-01-A
BODY
Body size
20
THREAD1
Thread type
PORT
Port size
OPTIONA
Mounting
OPTIONB
Float type auto drain
SEMISTANDARDC
Bowl
SEMISTANDARDD
Drain port
SEMISTANDARDE
Flow direction
SEMISTANDARDF
Pressure unit
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.