User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
AWD - Micro Mist Separator Regulator
Bill of material
AWD20-01
BODY
Body size
20
THREAD1
Thread type
PORT
Port size
OPTIONA
Mounting
OPTIONB
Float type auto drain
OPTIONC
Pressure gauge/Digital pressure switch
SEMISTANDARDD
Set pressure
SEMISTANDARDE
Bowl
SEMISTANDARDF
Drain port
SEMISTANDARDG
Exhaust mechanism
SEMISTANDARDH
Flow direction
SEMISTANDARDI
Pressure unit
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D