User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MXQR - Air Slide Table/Reversible Type
Bill of material
MXQR6-10
BORE
Bore size
6
THREAD1
Port thread type
ADJUSTER2
Adjuster position
STROKE
Stroke
10
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ADJUSTER
Adjuster option
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
SPAJ
Adjustment range
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031