Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 30, 2013. Please do not use for new projects.
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】: CJ2ZW/CDJ2ZW - Air Cylinder/Built-in Speed Controller:Double Acting Double Rod :This product has been discontinued.
Bill of material
CJ2ZWB10-15
BORE
Bore
10 mm
MOUNT
Mounting type
(B) Basic
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
NUMBER
Switch sign
STROKE
Cylinder stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031