User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
Air Cylinder/Direct Mount:Double Acting Single Rod :This product has been discontinued.
Company
SMC Corporation
BORE
Bore
10
MOUNT
Mounting type
(A) Bottom mounting
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Switch sign
STROKE
Cylinder stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
PORT
Port location on head cover
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D