Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 30, 2013. Please do not use for new projects.
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】: CJ2K_S/CDJ2K_S - Air Cylinder/Non-rotating Rod:Single Acting Spring Return/Extend :This product has been discontinued.
Bill of material
CJ2KB10-15S
BORE
Bore
10 mm
MOUNT
Mounting type
(B) Basic
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
NUMBER
Switch sign
STROKE
Cylinder stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
METHOD
Method
PORT
Port location on head cover
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031