Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
Bill of material
CJ2B6-15Z
BORE
Bore size
6 mm
MOUNT
Mounting type
(B) Basic
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
CUSHION
Cushion
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
PORT
Head cover port location
STOP
Stroke option
COM
Comment
-
COM1
Comment1
-
BRACKET
Pivot bracket
RODB
Rod end bracket
MOUNTING
Auto switch mounting type
OMSC
Made to order
OMSCXC3
Made to order XC3: Special Port Location
OMSCXC51
Made to order XC51: With hose nipple
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031