User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
RSH/RS1H - Heavy Duty Stopper Cylinder
Bill of material
RSH20-15DL
BORE
Bore size
20
THREAD1
Port thread type
DIRECTION
Piping direction
STROKE
Stroke
15
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
ROLLER
Roller material
OPTION
Option
RELATIONSHIP
Positional relationship of lever and port
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031