User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
RSG - Stopper Cylinder/Adjustable Mounting Height
Bill of material
RSG40-20D
BORE
Bore size
40
MAGNET
Built-in magnet
THREAD1
Port type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
ROD
Rod end configuration
OMSC
Made to order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031