User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
RS2H - Heavy Duty Stopper Cylinder
Bill of material
RS2H50-30DL
BORE
Bore size
50
THREAD1
Port thread type
DIRECTION
Piping direction
STROKE
Stroke
30
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
ROLLER
Roller material
OPTION
Option
RELATIONSHIP
Positional relationship of lever and port
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031