User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MIW - Escapements/Double finger type
Bill of material
MIW8-8D
BORE
Cylinder bore
8
THREAD1
Port thread type
STROKE
Stroke
8
POS
Position
FINGER
Finger options
ADJUSTER
Stroke adjuster
SCRAPER
Scraper
AUTOSW
Auto switch type
LEAD
Lead wire length
NUMBER
Number of auto switches
OMCS
Made to order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031