User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MIS - Escapements/Single finger type
Bill of material
MIS8-10D
BORE
Cylinder bore
8
THREAD1
Port thread type
STROKE
Stroke
POS
Position
FINGER
Finger options
ADJUSTER
Stroke adjuster
SCRAPER
Scraper
AUTOSW
Auto switch type
LEAD
Lead wire length
NUMBER
Number of auto switches
OMCS
Made to order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031