User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MSZ - 3-Position Rotary Table
Bill of material
MSZA10A
TYPE
Type
(A) High precision type
SIZE
Size
10
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
BOLT
With adjustment bolt
(A) With adjustment bolt
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.