OK
??
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
한국어
中文
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
한국어
中文
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Sketch 2D
Available catalog languages:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English
MY3A16-100
SMC Corporation
Actuators
Rodless Cylinders
MY3 Mechanically Jointed Rodless Cylinder
MY3A_B - Mechanically Jointed Rodless Cylinder/Basic Type
CAD model selection
(smc_jp/actuator/rodless_cylinders/my3/my3a_b_asmtab.prj)({NB=MY3A16-100(0_0_0)},{BORE=16},{TYPE=A},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=100},{POS=0.000},{STOP=0},{OMSC=},{THREAD2=0},{B=6.0},{C=18.0},{E=2},{G=9.5},{H=27},{HG=5.0},{JJ=M4x0.7},{KK=5.0},{L=65},{LD=3.5},{LW=41},{M=6},{MM=M4x0.7},{N=13.5},{NE=22.5},{NG=8},{NH=17.2},{NW=43},{P=M5x0.8},{PA=44},{PB=26},{PC=32.5},{PD=4.0},{PG=4.0},{Q1=102},{Q2=114},{QW=19},{T=7},{TT=6.5},{UU=30},{YW=42},{Z1=110},{Z2=122},{AX=10.000},{BX=20.000},{PPATH=my3a_b/assembly/my3a_b_asmsbl.prj})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MY3A_B - Mechanically Jointed Rodless Cylinder/Basic Type
Bill of material
MY3A16-100
BORE
Bore size
16
mm
TYPE
Guide type
(A) Short type (Rubber bumper)
(B) Standard type (Air cushion)
(A) Short type (Rubber bumper)
(B) Standard type (Air cushion)
THREAD1
Port thread type
(-) M5
(-) M5
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPNequivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPNequivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
LEFTAD
Left side stroke adjusting unit
N/A
N/A
RIGHTAD
Right side stroke adjusting unit
N/A
N/A
STROKE
Stroke
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
mm
POS
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
OK
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(-X168) Helical insert thread specifications
(-) None
(-X168) Helical insert thread specifications
THREAD2
Thread on/off
on
off
on
off
Your browser does not support iframes. お使いのブラウザーがiframeに対応していない為、表示できません。
Download CAD models
Generate CAD
Previews
3D
Dimension
2D
Update preview
The preview does not represent the part configuration anymore.
You have to generate a new preview.