User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MY1B-Z - Mechanically Jointed Rodless Cylinder/Basic Type
Bill of material
MY1B25-100Z
BORE
Bore size
25
TYPE
Guide type
(B) Basic type
THREAD1
Port thread type
PIPING
Piping type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
LEFTAD
Left side stroke adjusting unit
RIGHTAD
Right side stroke adjusting unit
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
OMSC
Made to order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D