OK
??
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
한국어
中文
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
한국어
中文
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Sketch 2D
Available catalog languages:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English
CY1S6H-50
SMC Corporation
Actuators
Rodless Cylinders
CY1 Magnetically Coupled Rodless Cylinder
【Discontinued Product】:CY1S - Magnetically Coupled Rodless Cylinder Slider Type/Slide Bearing :This product has been discontinued.
CAD model selection
(smc_jp/actuator/rodless_cylinders/cy1/cy1s_asmtab.prj)({NB=CY1S6H-50(0_0_0)},{BORE=6},{RAIL=},{THREAD1=},{FORCE=H},{STROKE=50},{POS=0},{ADJUSTMENT=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{ORDER=},{STOP=0},{THREAD2=0},{STDSTROKE=50,100,150,200},{SMIN=20},{SMAX=300},{A=6.0},{B=6.5},{C=3.0},{D=7.6},{D1=8},{EA=0},{EB=0},{FA=0},{FB=0},{G=5.0},{GP=32},{H=27},{HA=19.0},{HB=4.0},{HG=8},{HP=26},{HS=8.0},{HT=17},{J=M4x0.7},{K=6.5},{L=40},{LD=3.5},{M=6},{MM=M4x0.7},{N=11.0},{NN=M8x1.0},{P=M5x0.8},{PA=25},{PB=25},{PW=50},{Q=52},{QW=16},{S=42},{T=10.0},{TT=16.0},{TA=0.0},{TB=0},{W=46},{Z=68},{PPATH=cy1s/assembly/cy1s_asmsbl.prj})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】:CY1S - Magnetically Coupled Rodless Cylinder Slider Type/Slide Bearing :This product has been discontinued.
Bill of material
CY1S6H-50
BORE
Bore size
6
mm
RAIL
Switch rail
(-) Without switch rail
(D) With switch rail
(-) Without switch rail
(D) With switch rail
THREAD1
Port thread type
(-) M thread
(-) M thread
FORCE
Magnetic holding force
(H) Type H
(H) Type H
STROKE
Stroke
50.000
100.000
150.000
200.000
50.000
100.000
150.000
200.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
OK
ADJUSTMENT
Adjustment type
(-) With adjusting bolt
(B) With shock absorber(2 pcs)
(BS) With shock absorber(With plate A)
(-) With adjusting bolt
(B) With shock absorber(2 pcs)
(BS) With shock absorber(With plate A)
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
ORDER
Made to order
Standard type
Both sides piping type
Standard type
Both sides piping type
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Your browser does not support iframes. お使いのブラウザーがiframeに対応していない為、表示できません。
Download CAD models
Generate CAD
Previews
3D
Dimension
2D
Update preview
The preview does not represent the part configuration anymore.
You have to generate a new preview.