User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
CY1H - Magnetically Coupled Rodless Cylinder Linear Guide Type
Bill of material
CY1H10-100
GUIDE
Guide
(-) 1 axis
BORE
Bore size
10
THREAD1
Port thread type
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ADJUSTMENT
Adjustment type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031