User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
JC Standard - Floating Joint/Standard,Light Weight Type
Bill of material
JC20-8-125
MODEL
Model
JC20-8-125
BORE
Applicable bore size
20
THREAD
Thread nominal size
M8x1.25
THREAD2
Thread on/off
A
44.0 mm
B
17.5 mm
D
21 mm
E
4.5 mm
F
7 mm
G
7.0 mm
H
13 mm
R
Center of sphere
30.5 mm
P
Maximum thread depth
8 mm
U
Allowable eccentricity
0.50 mm
N
Maximum operating tensile and compressive force
300 N
CNSMASSEXACT
Mass
0.03 kg
L1
7.600 mm
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031