User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
JAH STANDARD - Floating Joint: Heavy load Type
Bill of material
JAH40-16-150
BORE
Applicable bore size
40
THREAD
Thread nominal size
M16x1.5
MOUNT
Mounting style
(-) Basic style
OPTION
Option
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031