User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
Guide Cylinder/Compact Type
Company
SMC Corporation
BORE
Bore size
20
MOUNT
Mounting style
(B) Basic
BEARING
Bearing type
THREAD1
Port thread type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
PLATE
Rear plate
OMSC
Made to order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.