User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
CVQ - Compact Cylinder With Solenoid Valve
Bill of material
CVQB32-5-5M
BORE
Bore size
32
MOUNT
Mounting style
(B) Through-hole, Both ends tapped (Standard)
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
BODY
Body option
STOP
Stroke option
COM
Comment
-
VOLTAGE
Rated voltage
ENTRY
Electrical entry
SUPPRESSOR
Surge voltage suppressor
MANUAL
Manual override
PIPING
Piping
THREAD1
Port thread type
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.