User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
CVJ3 - Valve Mounted Cylinder Single Acting/Spring Return/Extend
Bill of material
CVJ3B10-15S-1G
BORE
Bore size
10
MOUNT
Mounting style
(B) Basic style
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
VOLTAGE
Rated voltage
ENTRY
Electrical entry
SUPPRESSOR
Surge voltage suppressor
BRACKET
Auto switch mounting bracket
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.