User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
Compact Cylinder: Large Bore Size Double Acting,Single Rod
Company
SMC Corporation
BORE
Bore size
125
MOUNT
Mounting type
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
(D) Double acting
CUSHION
Cushion
(C) Rubber bumper
BODY
Body option
STOP
Stroke option
COM
Comment
-
OMSC
Made to Order
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.