User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHZL2 - Parellel Style Air Gripper/Long Stroke
Bill of material
MHZL2-10D
BORE
Bore
10 mm
ACTION
Action
FINGEROP
Finger Option
BODYOP
Body Option
POS
Finger Position
mm
Enter value for POS
Finger Position
mm
cm
inch
ft
AUTOSW
Auto Switch
LEAD
Lead Wire Lenght
m
NUMBER
Switch Sign
THREAD2
Thread2
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031