User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHZA2 / MHZAJ - Parellel Style Air Gripper/Compact Type
Bill of material
MHZA2-6D
BORE
Bore
6 mm
DUSTCOVER
Dustcover
ACTION
Action
FINGEROP
Finger Option
BODYOP
Body Option
DUSTCOVEROP
Dustcover Option
POS
Finger Position
mm
THREAD2
Thread2
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031