User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHZ2 - Parellel Style Air Gripper/Standard Type
Bill of material
MHZ2-6D
BORE
Bore
6 mm
ACTION
Action
FINGEROP
Finger Option
BODYOP
Body Option
POS
Finger Position
mm
AUTOSW
Auto Switch
LEAD
Lead Wire Lenght
m
NUMBER
Switch Sign
CLEAN
Clean Series
THREAD2
Thread2
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031