User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHSH3 - Parallel Style Air Gripper 3-Finger Type/Through-hole Type
Bill of material
MHSH3-16D
BORE
Bore size
16 mm
POS1
Finger position
mm
Enter value for POS1
Finger position
mm
cm
inch
ft
DUSTCOVER
Dust cover
FINGER
Number of fingers
(3) 3 fingers
THREAD1
Port thread type
ACTION
Action
(D) Double acting
PUSHER
Center pusher
POS2
Position
mm
DUSTCOVERTYPE
Dust cover type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031