User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHS2 - Parallel Style Air Gripper/2-Finger Type
Bill of material
MHS2-16D
BORE
Bore size
16 mm
POS
Finger position
mm
FINGER
Number of fingers
(2) 2 fingers
ACTION
Action
(D) Double acting
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031