User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHR3/MDHR3 - Rotary Actuated Air Gripper/3-Finger Type
Bill of material
MHR3-10R
MAGNET
Built-in magnet
FINGER
Number of fingers
3 mm
SIZE
Nominal size
10 mm
PORT
Connecting port
POS
Finger position
mm
Enter value for POS
Finger position
mm
cm
inch
ft
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
CLEAN
Clean series
THREAD
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031